Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 2NO
SKU: ZB5AZ103
Enter ZIP code to see pricing
Quick and easy assembly and disassembly
Programmable sounders that is configurable via the sd card
Moduler design supporting customization up to 5 light units
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Quick and easy assembly and disassembly
Programmable sounders that is configurable via the sd card
Moduler design supporting customization up to 5 light units
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
This Harmony XB5, single contact block uses screw clamp terminals. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB5 complete push-button units and selector switches via a clip assembly and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. The base unit to start assembling your plastic push-button or switch. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Main
Range of Product
Harmony XB5
Product or Component Type
Complete body/contact assembly
Device short name
ZB5
Fixing collar material
Plastic
Sale per indivisible quantity
1
Head type
Standard
Contacts type and composition
2 NO
Contact operation
Slow-break
Contact block type
Single
Connections - terminals
Complementary
CAD overall width
1.2 in (30 mm)
CAD overall height
1.7 in (42 mm)
CAD overall depth
1.3 in (32 mm)
Terminals description ISO n°1
(13-14)NO
Device Composition
Contacts usage
Standard contacts
Positive opening
Without
Operating travel
Mechanical durability
10000000 cycles
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Device presentation
Basic sub-assemblies
Environmental footprint
Total lifecycle Carbon footprint
0.2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
24 %
Average percentage of recycled metal content
12 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.