Schneider Electric Marketplace Logo
products cart iconCart

single function relay, Harmony Timer Relays, 5A, 1 CO, 0.05s…10min, delay on de energization, 24...240V AC DC

SKU: RE22R1KMR

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Diagnostic button to check downstream circuit immediately, shorten the commission and troubleshooting time

success

Wide range of time delay for adjustment: from 0.01 s to 999 hrs

success

Compatible with a wide range of applications including machines, buildings, water segments, and HVAC

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

5 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony Time

document
bullet

Diagnostic button to check downstream circuit immediately, shorten the commission and troubleshooting time

bullet

Wide range of time delay for adjustment: from 0.01 s to 999 hrs

bullet

Compatible with a wide range of applications including machines, buildings, water segments, and HVAC

bullet

Unprecedented accuracy, predictive maintenance, and superior security

bullet

Flexible choice of screw or spring connection terminals for wiring

This Harmony RE22 modular single function timer can be set between 1 seconds and 300 hours, has an output rating of 5 amperes and it is 22.5 millimeters wide. This modular single function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers. It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.

Main

Range of Product

Harmony Timer Relays

Discrete output type

Relay

Product or Component Type

Modular timing relay

Device short name

RE22

nominal output current

5 A

Complementary

Contacts type and composition

1 C/O timed contact, cadmium free

Time delay type

Delay on de-energization

Time delay range

Control type

Rotary knob

[Us] rated supply voltage

24...240 V AC/DC 50/60 Hz

Release input voltage

<= 2.4 V

Voltage range

0.85...1.1 Us

Supply frequency

50...60 Hz +/- 5 %

Connections - terminals

Tightening torque

5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1

Housing material

Polycarbonate

Repeat accuracy

+/- 0.5 % IEC 61812-1

Temperature Drift

+/- 0.05 %/°C

Voltage drift

+/- 0.2 %/V

Setting accuracy of time delay

+/- 10 % of full scale 25 °C IEC 61812-1

Time delay type

Off-delay - K-Delay on de-energization (without auxiliary supply)

Insulation resistance

100 MOhm 500 V DC IEC 60664-1

Recovery time

100 ms on de-energisation

Immunity to microbreaks

10 ms

Power consumption in VA

3 VA 240 V AC

Power consumption in W

2 W 240 V DC

Switching capacity in VA

1250 VA

Minimum switching current

10 mA 5 V DC

Maximum switching current

5 A

Maximum switching voltage

250 V AC

Electrical durability

Mechanical durability

10000000 cycles

Rated impulse withstand voltage

5 kV 1.2…50 µs IEC 60664-1

Power on delay

350 ms

Creepage distance

4 kV/3 IEC 60664-1

Overvoltage category

III conforming to IEC 60664-1

Safety reliability data

Mounting position

Any position

Mounting support

35 mm DIN rail conforming to IEC 60715

Status LED

Function available

K-Delay on de-energization (without auxiliary supply)-1 C/O

Width

0.9 in (22.5 mm)

Net Weight

0.2 lb(US) (0.1 kg)

Control Type

With test button

Number of functions

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

3 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

7bdc2711-0ad2-427c-8ece-532c5e9f09d7

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No