single phase relay, Harmony Solid State Modular Relays, 6A, DIN rail mount, DC swtching, input 4 to 32V DC, output 1 to 60V DC
SKU: SSM1D26BD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Built-in heatsink for maximum performance and less spare parts to manage
Silent and reliable due to the absence of moving contacts
Resistant to shocks, vibration and pollution, which makes it ideal for harsh industrial environments
Environmental Data
Harmony Solid State Relays

Built-in heatsink for maximum performance and less spare parts to manage
Silent and reliable due to the absence of moving contacts
Resistant to shocks, vibration and pollution, which makes it ideal for harsh industrial environments
Helps reduce your maintenance and downtime costs
Visual indicator LED for a simpler troubleshooting and commissioning
This Harmony SSM solid state modular DIN rail single-phase relay is rated 6A, is controlled with a 4V to 32V DC input, has a rated load voltage of 1V to 60V DC with DC switching. It also has a visual indicator showing the status of its input. Built-in heatsink for maximum performance and less spare parts to manage. It is also silent and reliable thanks to the absence of moving contacts. Its clear schematic on the side of the socket enables easier wiring and maintenance.
Main
Range of Product
Harmony Solid State Relays
Device short name
SSM
Product or Component Type
Modular DIN rail relay
Number of Channels
1
Number of phases
1 phase
Output switching mode
DC switching
Complementary
Product configuration type
Relay configuration
Mounting Support
Symmetrical DIN rail
Line Rated Current
6 A
Output voltage
1...60 V DC
[Uc] control circuit voltage
4...32 V DC
Tightening torque
Connections - terminals
maximum capacitance
10 pF for input/output
Insulation resistance
1000 MOhm at 500 V DC
Local signalling
LED (green) for input status
Minimum switching voltage
4 V DC turn-on
Maximum switching voltage
1 V DC turn-off
input current
8…11 mA
Solid state output type
Load current
0.0025…6 A
transient overvoltage
60 V
Surge current
60 A 10 ms
Maximum voltage drop
<0.6 V on-state
Resistance
0.1 Ohm on-state
Maximum leakage current
0.1 mA off-state
Response time
Overvoltage category
III
Width
0.4 in (11 mm)
Height
3.6 in (90.3 mm)
test button
Without test button
Depth
3.3 in (83.7 mm)
Net Weight
0.11 lb(US) (0.05 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
34
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No