Schneider Electric Marketplace Logo
products cart iconCart

single phase relay, Harmony Solid State Modular Relayss, 12A, DIN rail mount, zero voltage switching, input 4 to 32V DC, output 24 to 280V AC

SKU: SSM1A112BD

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Built-in heatsink for maximum performance and less spare parts to manage

success

Silent and reliable due to the absence of moving contacts

success

Resistant to shocks, vibration and pollution, which makes it ideal for harsh industrial environments

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

137 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony Solid State Relays

document
bullet

Built-in heatsink for maximum performance and less spare parts to manage

bullet

Silent and reliable due to the absence of moving contacts

bullet

Resistant to shocks, vibration and pollution, which makes it ideal for harsh industrial environments

bullet

Helps reduce your maintenance and downtime costs

bullet

Visual indicator LED for a simpler troubleshooting and commissioning

This Harmony SSM solid state modular DIN rail single-phase relay is rated 12A, is controlled with a 4V to 32V DC input, has a rated load voltage of 24V to 280V AC with zero voltage switching, ideal for resistive loads. It also has a visual indicator showing the status of its input. Built-in heatsink for maximum performance and less spare parts to manage. It is also silent and reliable thanks to the absence of moving contacts. Its clear schematic on the side of the socket enables easier wiring and maintenance.

Main

Range of Product

Harmony Solid State Relays

Device short name

SSM

Product or Component Type

Modular DIN rail relay

Number of channels

1

Number of phases

1 phase

Output switching mode

Zero voltage switching

Complementary

Product configuration type

Relay configuration

Mounting Support

Symmetrical DIN rail

Line Rated Current

12 A

Output voltage

24...280 V AC

[Uc] control circuit voltage

4...32 V DC

Tightening torque

Connections - terminals

maximum capacitance

10 pF for input/output

Insulation resistance

1000 MOhm at 500 V DC

Local signalling

LED (green) for input status

Minimum switching voltage

4 V DC turn-on

Maximum switching voltage

1 V DC turn-off

input current

9…11 mA

Solid state output type

Load current

0.15…12 A

transient overvoltage

600 V

Surge current

Maximum voltage drop

<1.3 V on-state

Maximum Horse Power Rating

0.33 hp 104 °F (40 °C) 240 V AC

Maximum I²t for fusing

Maximum leakage current

0.1 mA off-state

DV/dt

500 V/µs off-state at maximum voltage

Response time

power factor

0.5 (with maximum load)

Overvoltage category

III

Width

0.7 in (18 mm)

Height

3.6 in (90.3 mm)

test button

Without test button

Depth

3.3 in (83.7 mm)

Product Weight

0.20 lb(US) (0.09 kg)

Device presentation

Complete product

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

137 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

136 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

134201bc-d293-4667-9cca-10a7f11729e0

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

75

Circularity Profile

End of Life Information

Take-back

No