Schneider Electric Marketplace Logo
products cart iconCart

single phase relay, Harmony Solid State Relays, 90A, panel mount, zero voltage switching, thermal pad, input 90 to 280V AC, output 48 to 660V AC

SKU: SSP1A490M7T

Enter ZIP code to see pricing

loader
success

Factory-installed thermal pad for longer lasting thermal performance of the relay, and lower risk of down-time

success

Silent and reliable due to the absence of moving contacts

success

Resistant to shocks, vibration and pollution, which makes it ideal for harsh industrial environments

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

9 597 kg CO2 eq.

See All

Compatible Products

Accessories (7)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Solid State Relays

document
bullet

Factory-installed thermal pad for longer lasting thermal performance of the relay, and lower risk of down-time

bullet

Silent and reliable due to the absence of moving contacts

bullet

Resistant to shocks, vibration and pollution, which makes it ideal for harsh industrial environments

bullet

Helps reduce your maintenance and downtime costs

This Harmony SSP solid state panel mount single-phase relay is rated 90A, is controlled with a 90V to 280V AC input, has a rated load voltage of 48V to 660V AC with zero voltage switching, ideal for resistive loads. It has a visual indicator showing the status of its input and a alarm output enabling a quick response to unexpected events. It also has a test button for easy debugging, testing and commissioning. It is also silent and reliable thanks to the absence of moving contacts.

Main

Range of Product

Harmony Solid State Relays

Provided accessory

Thermal pad

Product or Component Type

Panel mount relay

Device short name

SSP1

Number of phases

1 phase

Line Rated Current

90 A

Solid state output type

Output switching mode

Zero voltage switching

Complementary

test button

Without test button

[Uc] control circuit voltage

90...280 V AC

Minimum switching voltage

90 V AC turn-on

Maximum switching voltage

10 V AC turn-off

Response time

Input current

5…10 mA

Output voltage

48...660 V AC

Load current

0.15…90 A

Transient overvoltage

1200 V

Surge current

1200 A 16.6 ms

Maximum I²t for fusing

Co-ordination type

Maximum leakage current

1 mA off-state

Maximum voltage drop

<1.15 V on-state

DV/dt

500 V/µs off-state at maximum voltage

Power factor

0.5 (with maximum load)

Motor controller rating

Insulation resistance

1000 MOhm at 500 V DC

Maximum capacitance

8 pF for input/output

Dielectric strength

[Uimp] rated impulse withstand voltage

Tightening torque

Connections - terminals

Thermal resistance

0.27 °C/W junction to case

thermal pad impedance

0.48 °C-in²/W at 25 psi

LED indicator

LED, green input

IP degree of protection

IP20

Safety reliability data

Net Weight

3.1 oz (89.2 g)

Device presentation

Complete product

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

9 597 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

9 596 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

134201bc-d293-4667-9cca-10a7f11729e0

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

56

Circularity Profile

End of Life Information

Take-back

No