Schneider Electric Marketplace Logo
products cart iconCart

Sliding Shelf 100lbs/45.5kg Black

SKU: AR8123BLK

Enter ZIP code to see pricing

loader
success

Enables mounting of various equipment into the rack

success

Supports up to 100 lbs

success

Comes with friction pads and mounting hardware

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

62 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Shelving & Mounting Accessories

bullet

Enables mounting of various equipment into the rack

bullet

Supports up to 100 lbs

bullet

Comes with friction pads and mounting hardware

bullet

Fits various rack sizes

The AR8123BLK is a versatile sliding shelf designed by APC, capable of supporting up to 100 lbs (45.5 kg). It occupies 1U of rack space, making it an efficient choice for conserving valuable space in data centers. The shelf features adjustable vertical mounting rails, allowing it to accommodate equipment with varying mounting depths. Its ventilated design ensures uniform delivery of cool air to installed IT equipment, enhancing thermal management. The package includes friction pads, an installation guide, and mounting hardware, ensuring easy setup. Additionally, the AR8123BLK adheres to RoHS and REACh standards, reflecting its compliance with environmental regulations.

Overview

Presentation

Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

Main

Product or Component Type

Shelf

Number of rack unit

1U

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

62 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

59 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.