Schneider Electric Marketplace Logo
products cart iconCart

Sliding Shelf 200lbs/91kg Black

SKU: AR8128BLK

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Allows for easy access to mounted equipment, supporting up to 200 lbs

success

Fits depths ranging from 28 inches to 40 inches, providing flexibility

success

Includes an installation guide, mounting hardware, and retaining clips for easy setup

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

75 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Shelving & Mounting Accessories

bullet

Allows for easy access to mounted equipment, supporting up to 200 lbs

bullet

Fits depths ranging from 28 inches to 40 inches, providing flexibility

bullet

Includes an installation guide, mounting hardware, and retaining clips for easy setup

bullet

Made from robust materials to ensure long-lasting performance

It is designed for mounting tower units, monitors, and other equipment in a rack environment. It is a sliding shel can be easily mounted in racks. It is black in color and weighs 15.91kg.

Overview

Presentation

Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

Lead time

Usually in Stock

Main

Product or Component Type

Shelf

Number of rack unit

1U

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

75 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

71 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.