Schneider Electric Marketplace Logo
products cart iconCart

slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC

SKU: RSL1AB4BD

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Help to reduce the size of enclosures

success

Provides economical solution for the implementation of many switching functions

success

One of the slimmest interface relays on the market, with 0.24in width

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

3

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Electromechanical Relays

document
bullet

Help to reduce the size of enclosures

bullet

Provides economical solution for the implementation of many switching functions

bullet

One of the slimmest interface relays on the market, with 0.24in width

bullet

Easy installation and withdrawal the relay from its socket

bullet

Available as a single-referenced complete product (relay and socket)

"This Harmony RSL slim interfacing plug-in relay has a coil control voltage of 24V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 6A." "It has large choice of number of contacts for high rated current use." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere." "Easy installation and withdrawal the relay from its socket." "It is compatible with high breaking capacity or low-level current application requirements." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "[delete]" "Status display with LED, clearly signal both in the day and night."

Main

Range of Product

Harmony Electromechanical Relays

Series name

RSL series

Product or Component Type

Plug-in relay

Relay Type

Slim interface relay

Contact operation

Standard

Contacts type and composition

1 C/O

Control Type

Without lockable test button

Status LED

Without

[Uc] control circuit voltage

24 V DC

[Ithe] conventional enclosed thermal current

6 A -40…131 °F (-40…55 °C)

Complementary

[Uimp] rated impulse withstand voltage

6 kV IEC

[Ie] rated operational current

6 A AC-1/DC-1)IEC/UL

minimum switching current

100 mA

Minimum switching voltage

12 V

Minimum switching capacity

120 mW

Rated operational voltage limits

18...33.6 V DC

[Ui] rated insulation voltage

Operating time

Maximum switching voltage

277 V

Drop-out voltage threshold

>= 0.05 Uc

Load current

6 A 250 V AC 0.5 mm mounting distance

Maximum switching capacity

Terminals description ISO n°1

Average resistance

3390 Ohm at 73 °F (23 °C) +/- 15 %

Average coil consumption

0.17 W

Mechanical durability

10000000 cycles

Electrical durability

60000 cycles, 6 A at 250 V, AC-1 C/O

Safety reliability data

B10d = 60000

Operating rate

Protection category

RT III

Mounting Support

Socket or PCB

Operating position

Any position

Test levels

Level A group mounting

Device presentation

Complete product

Contacts material

Silver alloy (AgSnO2)

Shape of pin

Flat (PCB type)

Width

0.2 in (5 mm)

Height

1.1 in (28 mm)

Depth

0.7 in (18.5 mm)

Net Weight

0.0119 lb(US) (0.0054 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

3

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No