slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 60V DC
SKU: RSL1AB4ND
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Flexibility to meets most industrial applications
Pre-assembled to simplify selection and installation
Simplicity of use with test button and visual indicators
Environmental Data
Harmony Electromechanical Relays

Flexibility to meets most industrial applications
Pre-assembled to simplify selection and installation
Simplicity of use with test button and visual indicators
Mechanical durability of 10 million cycles
Electrical durability of 60,000 cycles
"This Harmony RSL slim interfacing plug-in relay has a coil control voltage of 60V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 6A." "It has large choice of number of contacts for high rated current use." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere." "Easy installation and withdrawal the relay from its socket." "It is compatible with high breaking capacity or low-level current application requirements." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "[delete]" "Status display with LED, clearly signal both in the day and night."
Main
Range of Product
Harmony Electromechanical Relays
Series name
RSL series
Product or Component Type
Plug-in relay
Relay Type
Slim interface relay
Contact operation
Standard
Contacts type and composition
1 C/O
Control Type
Without lockable test button
Status LED
Without
[Uc] control circuit voltage
60 V DC
[Ithe] conventional enclosed thermal current
6 A -40…131 °F (-40…55 °C)
Complementary
[Uimp] rated impulse withstand voltage
6 kV IEC
[Ie] rated operational current
6 A AC-1/DC-1)IEC/UL
minimum switching current
10 mA
Minimum switching voltage
12 V
Minimum switching capacity
120 mW
Rated operational voltage limits
45...84 V DC
[Ui] rated insulation voltage
Operating time
Maximum switching voltage
277 V
Drop-out voltage threshold
>= 0.05 Uc
Load current
6 A 250 V AC 0.5 mm mounting distance
Maximum switching capacity
Terminals description ISO n°1
Average resistance
16600 Ohm at 73 °F (23 °C) +/- 15 %
Average coil consumption
0.21 W
Mechanical durability
10000000 cycles
Electrical durability
60000 cycles, 6 A at 250 V, AC-1 C/O
Safety reliability data
B10d = 60000
Operating rate
Protection category
RT III
Mounting Support
Socket or PCB
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
Silver alloy (AgSnO2)
Shape of pin
Flat (PCB type)
Width
0.2 in (5 mm)
Height
1.1 in (28 mm)
Depth
0.7 in (18.5 mm)
Net Weight
0.0119 lb(US) (0.0054 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
2
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No