Schneider Electric Marketplace Logo
products cart iconCart

slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, spring terminals, 24V AC/DC

SKU: RSL1PRBU

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Help to reduce the size of enclosures

success

Provides economical solution for the implementation of many switching functions

success

One of the slimmest interface relays on the market, with 0.24in width

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

3

See All

Compatible Products

Spare parts (2)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Electromechanical Relays

document
bullet

Help to reduce the size of enclosures

bullet

Provides economical solution for the implementation of many switching functions

bullet

One of the slimmest interface relays on the market, with 0.24in width

bullet

Easy installation and withdrawal the relay from its socket

bullet

Available as a single-referenced complete product (relay and socket)

This Harmony RSL slim interfacing plug-in relay has a coil control voltage of 24V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 6A. It has large choice of number of contacts for high rated current use. It also offers LED indicator and protection circuit. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere. It is compatible with high breaking capacity or low-level current application requirements. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night.

Main

Range of Product

Harmony Electromechanical Relays

Series name

RSL series

Product or Component Type

Pre-assembled plug-in relay with socket

Relay Type

Slim interface relay

Contact operation

Standard

Contacts type and composition

1 C/O

Status LED

With

[Uc] control circuit voltage

24 V AC/DC

[Ithe] conventional enclosed thermal current

6 A -40…131 °F (-40…55 °C)

Complementary

Fixing Mode

Plastic compression spring

Average resistance

3390 Ohm DC 23 °C +/- 10 %

[Uimp] rated impulse withstand voltage

6 kV IEC

[Ie] rated operational current

6 A 1 C/O AC-1/DC-1)IEC/UL

minimum switching current

100 mA

Minimum switching voltage

12 V

[Ui] rated insulation voltage

Minimum switching capacity

120 mW

Maximum switching voltage

277 V

Drop-out voltage threshold

>= 0.05 Uc

Load current

6 A 250 V AC 0.5 mm mounting distance

Electrical durability

60000 cycles resistive, 6 A 250 V, AC-1

Maximum switching capacity

Operating time

Terminals description ISO n°1

Average coil consumption

0.17 W, DC

Mechanical durability

10000000 cycles

Safety reliability data

B10d = 60000

Operating rate

Control Type

Without lockable test button

Compatibility code

RSL

Contact terminal arrangement

Separate

Connections - terminals

Clamping force

10…40 N

Protection category

RT III

Mounting Support

35 mm symmetrical DIN rail

Operating position

Any position

Test levels

Level A group mounting

Device presentation

Complete product

Sale per indivisible quantity

10

Contacts material

Silver alloy (AgSnO2)

Shape of pin

Flat (PCB type)

Width

0.2 in (6.2 mm)

Height

3.09 in (78.6 mm)

Depth

4.0 in (101 mm)

Net Weight

0.064 lb(US) (0.029 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

3

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No