Schneider Electric Marketplace Logo
products cart iconCart

SmartUPS Industrial Battery Harness SBS75 Cabinet Accessory 12 ft

SKU: XHXXS7A8F

Enter ZIP code to see pricing

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

810 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

Industrial UPS

Main

Product or Component Type

Battery accessory

Provided Equipment

Installation guide

Physical

Height

1.0 in (25 mm)

Width

144.09 in (3660 mm)

Depth

1.0 in (25 mm)

Net Weight

7.3 lb(US) (3.3 kg)

Mounting Mode

Not rack-mountable

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

810 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

32 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

3 913 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.