Schneider Electric Marketplace Logo
products cart iconCart

SmartUPS Industrial Battery Harness SBS75 Cabinet Accessory 4 ft

SKU: XHXXS7A4F

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

593 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

Industrial UPS

Overview

Lead time

Usually in Stock

Main

Product or Component Type

Battery accessory

Provided Equipment

Installation guide

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

593 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

24 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

569 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.