Schneider Electric Marketplace Logo
products cart iconCart

socket equipped with LED and protection circuit, Harmony Electromechanical Relays, for RSL1 relays, srew connec to r, 12 to 24V AC DC

SKU: RSLZVA1

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Help to reduce the size of enclosures

success

Provides economical solution for the implementation of many switching functions

success

One of the slimmest sockets on the market, with 0.24in width

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

1

See All

Compatible Products

Accessories (5)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Electromechanical Relays

document
bullet

Help to reduce the size of enclosures

bullet

Provides economical solution for the implementation of many switching functions

bullet

One of the slimmest sockets on the market, with 0.24in width

bullet

Compatible with high breaking capacity or low-level current application requirements

bullet

Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs

"This Harmony RSLZ plug-in relay socket has a coil control voltage of 12 - 24V AC/DC." "It has large choice of number of contacts for high rated current use." "It also offers LED indicator and protection circuit." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "One of the slimiest socket on the market, with 6.2mm width, it can be installed nearly anywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."

Main

Range of Product

Harmony Electromechanical Relays

Device short name

RSLZ

Product or Component Type

Socket

Device presentation

Basic element

Product compatibility

Contacts type and composition

1 C/O

[Ith] conventional free air thermal current

6 A

Switching voltage

Rated operational voltage limits

[Ue] rated operational voltage

< 300 V AC

Complementary

Group of product

RSL_CON_12-24

Shape of pin

Flat

Contact terminal arrangement

Separate

Connections - terminals

Compatibility code

RSLZ

Tightening torque

< 0.4 N.m M2.5

Fixing mode

Plastic compression spring (35 mm symmetrical DIN rail)

[Uimp] rated impulse withstand voltage

3.6 kV

Overvoltage category

III

Pollution degree

3

Sale per indivisible quantity

10

CAD overall width

0.2 in (6.2 mm)

CAD overall height

3.09 in (78.6 mm)

CAD overall depth

3.7 in (95 mm)

Net Weight

0.051 lb(US) (0.023 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

1

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No