socket, Harmony Electromechanical Relays, for RPM4 power relays, 16A screw clamp terminals, mixed contact
SKU: RPZF4
Enter ZIP code to see pricing
Help to reduce the size of enclosures
Compatible with plug in control relay Schneider Electric
Compatible with a large range of voltages giving flexibility in installation and reduces number of stocked products
Environmental Data
Harmony Electromechanical Relays
Help to reduce the size of enclosures
Compatible with plug in control relay Schneider Electric
Compatible with a large range of voltages giving flexibility in installation and reduces number of stocked products
It is a flexible design for space-saving
Easy installation and connect to relay from its socket
"This Harmony RPM plug-in socket has a rated voltage of 250V AC with an output rating of 16A." "This plug-in relay socket is compatible with interface plug-in relay RXM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Main
Range of Product
Harmony Electromechanical Relays
Device short name
RPZ
Product or Component Type
Socket
Product compatibility
Plug-in relay RPM 4 C/O
Contacts type and composition
4 C/O
[Ith] conventional free air thermal current
16 A
[Ue] rated operational voltage
< 250 V
Complementary
Shape of pin
Flat
Contact terminal arrangement
Mixed
Tightening torque
< 1 N.m M3.5
Fixing mode
[Uimp] rated impulse withstand voltage
4 kV
Overvoltage category
III
Pollution degree
3
Sale per indivisible quantity
10
Width
2.0 in (50 mm)
Net Weight
0.207 lb(US) (0.094 kg)
Environmental footprint
Total lifecycle Carbon footprint
0.9 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.9 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
37
Circularity Profile
No need of specific recycling operations
Take-back
No