socket ,Harmony Electromechanical Relays, for RUMC2 relays, 12A, screw connectors, separate contact
SKU: RUZSC2M
Enter ZIP code to see pricing
Harmony Electromechanical Relays
"This Harmony RUM plug-in socket has a rated voltage of 250V AC with an output rating of 12A." "This plug-in relay socket is compatible with interface plug-in relay RUM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Main
Range of Product
Harmony Electromechanical Relays
Device short name
RUZ
Product or Component Type
Socket
Product compatibility
Plug-in relay RUM 2 C/O
[Ith] conventional free air thermal current
12 A
[Ue] rated operational voltage
< 250 V
Contacts type and composition
2 C/O
Complementary
Connections - terminals
Shape of pin
Cylindrical
Tightening torque
< 1 N.m M3.5
Fixing mode
Contact terminal arrangement
Separate
[Uimp] rated impulse withstand voltage
4 kV
Overvoltage category
III
Pollution degree
3
Sale per indivisible quantity
10
Width
1.4 in (36 mm)
Net Weight
0.209 lb(US) (0.095 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No