socket, Harmony Electromechanical Relays, for RXM2 relays, screw connec to rs, separate contact
SKU: RXZE2S108M
Enter ZIP code to see pricing
Help to reduce the size of enclosures
Compatible with plug in control relay Schneider Electric
Flexible design for space-saving
Environmental Data
Harmony Time
Help to reduce the size of enclosures
Compatible with plug in control relay Schneider Electric
Flexible design for space-saving
Easy installation and connect to the relay from its socket
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
"This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 12A." "It has large choice of number of contacts for high rated current use with space-saving design." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Main
Range of Product
Product compatibility
Device short name
RXZ
[Ith] conventional free air thermal current
12 A
Product or Component Type
Socket
Contacts type and composition
2 C/O
Complementary
[Ue] rated operational voltage
Connections - terminals
Shape of pin
Flat
Tightening torque
< 1 N.m M3
Fixing mode
Wire stripping length
0.3 in (8 mm)
Contact terminal arrangement
Separate
[Uimp] rated impulse withstand voltage
4 kV
Overvoltage category
III
Pollution degree
3
Sale per indivisible quantity
10
Width
1.06 in (27 mm)
Net Weight
0.106 lb(US) (0.048 kg)
Environmental footprint
Total lifecycle Carbon footprint
0.6 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.4 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
46
Circularity Profile
No need of specific recycling operations
Take-back
No