socket with clamp, Harmony Electromechanical Relays, for RXG2 relays, 5A, screw connec to rs, separate contact
SKU: RGZE1S48M
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Compatible with all 2 C/O DPDT RXG relays giving flexibility in changing machine functionality and updgrades
Compatible with a large range of voltages giving flexibility in installation and reduces number of stocked products
Simple relay retention via clamp allows quick replacement of relays: Minimizes machine downtime
Environmental Data
Harmony Electromechanical Relays
Compatible with all 2 C/O DPDT RXG relays giving flexibility in changing machine functionality and updgrades
Compatible with a large range of voltages giving flexibility in installation and reduces number of stocked products
Simple relay retention via clamp allows quick replacement of relays: Minimizes machine downtime
"This Harmony RGZ timing relay socket has separate contact terminals." "It enables quick and easy plug-in installation of relays without the need for tools." "It is compatible with all 2 C/O DPDT RXG relays." "Simple relay retention via clamp allows quick replacement of relays and minimizes machine downtime."
Main
Range of Product
Harmony Electromechanical Relays
Product or Component Type
Socket
Product compatibility
Plug-in relay RXG 2 C/O
Contacts type and composition
2 C/O
[Ui] Rated Insulation Voltage
250 V
Complementary
[Uimp] rated impulse withstand voltage
[Ue] rated operational voltage
Dielectric strength
Connections - terminals
Fixing mode
Wire stripping length
0.2…0.3 in (6…7 mm)
Contact terminal arrangement
Separate
screw type
M3
Overvoltage category
III
Pollution degree
3
Environmental footprint
Total lifecycle Carbon footprint
0.4 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
98
Circularity Profile
No need of specific recycling operations
Take-back
No