Soft starter, Altistart 480, 170A, 208 to 690V AC, control supply 110 to 230V AC
SKU: ATS480C17Y
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Reduced engineering time and cost with ATS480, digitally powered by EcoStruxure
Maximize application availability through reinforced robustness and flexibility
Better protection of your assets with embedded cybersecurity best practices
Environmental Data
Altivar Soft Starter ATS480
Reduced engineering time and cost with ATS480, digitally powered by EcoStruxure
Maximize application availability through reinforced robustness and flexibility
Better protection of your assets with embedded cybersecurity best practices
Extend the service lifetime of ATS48 equipment and preserve your investment
The next evolution for soft starters with connectivity, architectures and firmware updates
Altivar Soft Starter ATS480 is intended to start and stop asynchronous motors supplied from 208V to 690V. It meets the requirements of the most demanding applications in normal and heavy duty. With an operational rated current of 170A in normal duty, it supplies motor from 45kW to 160kW according to mains voltage. Designed for digitization, connected, optimized to meet cybersecurity standard, it simplifies project execution and maximizes the availability of applications. Its torque control (TCS) masters acceleration and deceleration. It efficiently stops high inertia application thanks to the dynamic braking and DC injection. It could be connected in-line or inside the delta to reduce its operational current. The embedded test routine simplifies the commissioning inside the delta. Its dimensions are 200mm (width) x 272mm (depth) x 340mm (height) and it weighs 12,4kg. Altivar Soft Starter ATS480 is designed to address process, infrastructures and industrial machines. It conforms to IEC/EN60947-4-1. It is certified CE, cULus, UKCA, CCC, RCM, EAC, and Marine certified DNV, ABS, BV and CCS. Display terminals, remote mounting kit, communication modules are common with Altivar Drives. Line chokes, DNV kits are common with ATS48. ATS480 is compatible with ATS48, it has same footprint, fixing, torque control algorithm, I/O, menus… The integration of Altivar Soft Starter ATS480 in EcoStruxure drastically simplifies architecture selection, detailed design and execution in automation and electrical systems.
Main
Range of Product
Altivar Soft Starter ATS480
Product or Component Type
Soft starter
Product destination
Asynchronous motors
Product Specific Application
Process and infrastructures
Device short name
ATS480
Phase
3 phase
Utilisation category
Ue power supply voltage
208...690 V - 15...10 %
power supply frequency
50...60 Hz - 20...20 %
[Ie] rated operational current
Normal duty 170.0 A 104 °F (40 °C))
rated current in heavy duty
140.0 A at 104 °F (40 °C) heavy duty
IP Degree of Protection
IP00
Motor power kW
Maximum Horse Power Rating
Option card
Complementary
Device connection
[Us] control circuit voltage
110...230 V AC 50/60 Hz - 15...10 %
Apparent power
0.09 kVA
Integrated motor overload protection
True
motor thermal protection class
Class 10E
Protection type
current limiting %In (5 x Ie maximum)
150…700 %
[In] Rated current pwr loss specifctn
170.0 A
Power loss static current independent
25.0 W
Power loss per device current dependent
459.0 W
Standards
Product Certifications
Marking
[Uc] control circuit voltage
24 V DC
Discrete input number
4
Discrete input type
Input compatibility
Discrete input logic
Programmable digital input < 5 V
Relay output number
3
Relay output type
Minimum switching current
100 mA 12 V DC relay outputs
Maximum switching current
Discrete output number
2
Discrete output type
Output compatibility
Open collector level 1 PLC IEC 65A-68
Analogue input number
1
Analogue input type
Analogue output number
1
Analogue output type
Current output AQ1 0...20 mA or 0...10 V 500 Ohm
Communication Port Protocol
Modbus serial
Connector Type
1 RJ45
Communication data link
Serial
Physical interface
2-wire RS 485
Transmission Rate
1200...256000 bit/s
Transmission frame
RTU
Data format
8 bits, configurable odd, even or no parity
Type of polarization
No impedance Modbus serial
Number of addresses
0…227 Modbus serial
Method of access
Slave Modbus serial
Function Available
Display screen available
True
Operating position
Vertical +/- 10 degree
Height
13.4 in (340.0 mm)
Width
7.9 in (200.0 mm)
Depth
10.7 in (272.0 mm)
Net Weight
27.3 lb(US) (12.4 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
12270
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
235fade3-9149-48f1-bcbb-f7f8456807da
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results