soft starter for asynchronous motor, Altistart 01, ATS01, 6A, 460 to 480V
SKU: ATS01N206RT
Enter ZIP code to see pricing
Provides smooth starting for your pumps, fans, compressors and machinery
Avoid mechanical stresses and extend their service life
Progressive start limits the starting and stopping noise of motors
Soft Start - Altistart 01
Provides smooth starting for your pumps, fans, compressors and machinery
Avoid mechanical stresses and extend their service life
Progressive start limits the starting and stopping noise of motors
Reduce hearing discomfort for operators on the workfloor
One of the smallest soft starters on the market; it can be installed nearly everywhere
This Altistart 01 soft starter is DIN rail mounted and can feed 3-phase asynchronous motors with a rating up to 6A. This Altistart 01 can be used for a motor rated power up to 1.1kW or 1.5hp for 3-phase (200V to 240V AC). This DIN rail mounted soft starter is designed to enable smooth start for simple machines such as conveyors, conveyor belts, pumps, fans, compressors, automatic doors and gates, small cranes and belt-driven machinery. It is 45mm wide, this makes it one of the smallest soft starters on the market; it can be installed nearly everywhere. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Simple setup with only 2 settings: possible to configure by non-specialists. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Main
Range of Product
Altistart 01
Product destination
Asynchronous motors
Product or Component Type
Soft starter
Product Specific Application
Simple machine
Device short name
ATS01
Phase
3 phase
[Us] rated supply voltage
460...480 V - 10...10 %
Maximum Horse Power Rating
IcL starter rating
6 A
Utilisation category
AC-53B EN/IEC 60947-4-2
Current consumption
30 A at nominal load
Type of start
Start with voltage ramp
Power dissipation in W
Complementary
Assembly style
With heat sink
Function Available
Integrated bypass
Supply voltage limits
414…528 V
Supply frequency
50...60 Hz - 5...5 %
Network Frequency
47.5...63 Hz
Output voltage
<= power supply voltage
[Uc] Control circuit voltage
Built into the starter
Starting time
Deceleration time symb
Adjustable from 1 to 10 s
Starting torque
30...80 % of starting torque of motor connected directly on the line supply
Discrete input type
Logic LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm
Discrete input voltage
24...40 V
Discrete input logic
Positive LI1, LI2, BOOST < 5 V <= 0.2 mA > 13 V, >= 0.5 mA
Discrete output current
Discrete output type
Discrete output voltage
24 V 6...30 V) open collector logic
Minimum switching current
10 mA 6 V DC relay outputs
Maximum switching current
Display type
Tightening torque
Electrical connection
Marking
CE
Operating position
Vertical +/- 10 degree
Height
4.9 in (124 mm)
Width
1.8 in (45 mm)
Depth
5.2 in (131 mm)
Net Weight
0.93 lb(US) (0.42 kg)
Compatibility code
ATS01N2
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.