soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 40 to 125hp
SKU: ATS22C14S6U
Enter ZIP code to see pricing
Provide smooth starting, avoiding mechanical stresses and extending their service life
Reduce hearing discomfort for operators on the workfloor
Slim form factor improves versatility
Soft Start - Altistart 22
Provide smooth starting, avoiding mechanical stresses and extending their service life
Reduce hearing discomfort for operators on the workfloor
Slim form factor improves versatility
Less cost to stock spares
Overcome difficult or high-torque starts
This Altistart 22 soft starter can feed 3-phase asynchronous motors in supply line connection. It has a rating of 140A, a rated power from 40HP to 125HP and a rated voltage from 230V to 575V AC. It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Main
Range of Product
Altistart 22
Product or Component Type
Soft starter
Product destination
Asynchronous motors
Product Specific Application
Pumps and fans
Component name
ATS22
Phase
3 phase
[Us] rated supply voltage
208...600 V - 15...10 %
Maximum Horse Power Rating
Factory setting current
124 A
Power dissipation in W
82 W for standard applications
Utilisation category
AC-53A
Type of start
Start with torque control (current limited to 3.5 In)
IcL starter rating
140 A connection in the motor supply line for standard applications
IP Degree of Protection
IP00
Complementary
Assembly style
With heat sink
Function Available
Internal bypass
Supply voltage limits
177…660 V
Supply frequency
50...60 Hz - 10...10 %
Network Frequency
45...66 Hz
Device connection
In the motor supply line
[Uc] control circuit voltage
110 V - 15...10 % 50/60 Hz
Control circuit consumption
20 W
Discrete output number
2
Discrete output type
Minimum switching current
100 mA 12 V DC relay outputs)
Maximum switching current
Discrete input number
3
Discrete input type
LI1, LI2, LI3) logic, 5 mA 20 kOhm
Discrete input voltage
110 V <= 121 V
Discrete input logic
Positive logic LI1, LI2, LI3 < 20 V <= 15 mA > 79 V, <= 2 mA
Output current
0.4...1 Icl adjustable
PTC probe input
750 Ohm
Communication Port Protocol
Modbus
Connector Type
1 RJ45
Communication data link
Serial
Physical interface
RS485 multidrop
Transmission Rate
4800, 9600 or 19200 bps
Installed device
31
Protection type
Marking
CE
Type of cooling
Forced convection
Operating position
Vertical +/- 10 degree
Height
14.02 in (356 mm)
Width
5.9 in (150 mm)
Depth
9.04 in (229.5 mm)
Net Weight
39.7 lb(US) (18 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
F0ceff13-4dac-4695-a2e7-71002043e88b
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results