Schneider Electric Marketplace Logo
products cart iconCart

speed control relay, Harmony Control Relays, 5A, 1CO, 24...240V AC DC

SKU: RM35S0MW

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Simplified panel design due to 1.38in width same as 3-pole circuit breaker

success

Experience unprecedented accuracy, predictive maintenance, and superior security

success

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

59 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Control Relays

document
bullet

Simplified panel design due to 1.38in width same as 3-pole circuit breaker

bullet

Experience unprecedented accuracy, predictive maintenance, and superior security

bullet

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

bullet

Transparent cover offers tamper protection and reduces maintenance

bullet

Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water

This Harmony RM35-S control relay allows monitoring of speed control. This modular control relay is ideal for monitoring of electrical values and speed variation in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

Main

Range of Product

Harmony Control Relays

Relay Type

Speed control relays

Product or Component Type

Speed control relay

Relay name

RM35S

Relay monitored parameters

Time delay range

0.6...60 s adjustable on energisation 0...10 % of the full scale value)

Switching capacity in VA

1250 VA

Minimum switching current

10 mA 5 V DC

Maximum power consumption in VA

5 VA AC

Measurement range

Utilisation category

Measurement range

0.05...600 s

time delay

Adjustable 0.6...60 s Ti- inhibition time delay upon startup

Complementary

rest time in memory mode

Maximum switching voltage

250 V AC/DC

[Un] rated nominal voltage

24...240 V AC/DC 50/60 Hz, non self-powered

Supply voltage limits

20.4…264 V AC/DC

Maximum power consumption in W

3 W DC

Width

1.4 in (35 mm)

Output contacts

1 C/O

Contacts material

Cadmium free

nominal output current

5 A

delay at power up

0.05 s

Hysteresis

5 % threshold

Measurement accuracy

+/- 10 % of the full scale value

Repeat accuracy

Measurement error

Input frequency

0.0017…20 Hz

Response time

15 ms max (on crossing the threshold)

Polarity

Reversible polarity on DC supply

Threshold setting

10...100 %

supply voltage for sensor

11.5...12.5 V

Maximum supply current for sensors

Impulse duration

Input compatibility

Marking

Overvoltage category

III conforming to IEC 60664-1

Insulation resistance

[Ui] rated insulation voltage

250 V IEC 60664-1

operating voltage tolerance

- 15 % + 10 % Un

Supply frequency

50/60 Hz +/- 10 %

Operating position

Any position without derating

Connections - terminals

Tightening torque

5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1

Housing material

Polycarbonate

Status LED

Mounting support

35 mm symmetrical DIN rail conforming to IEC 60715

Electrical durability

100000 cycles

Mechanical durability

30000000 cycles

Operating rate

<= 360 operations/hour full load

Control Type

Without test button

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

59 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

9 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

50 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

5e3fdf99-611b-4d07-ad17-6eba84ab488b

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No