Standard control unit, TeSys Ultra, 0.35A to 1.4A, 3P motors, thermal magnetic protection, class 10, coil 24VDC
SKU: LUCA1XBL
Enter ZIP code to see pricing
Protection against overload and short-circuit
Control unit includes electronic components and the current adjustment dial
Modular, plug & play structure helps you to perform quick maintenance
Environmental Data
TeSys Ultra Combination Motor Starter
Protection against overload and short-circuit
Control unit includes electronic components and the current adjustment dial
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
TeSys U standard control unit to be inserted in power bases LUB12, LUB32, LUB38 to form a TeSys U starter controller, for 3-phase motor applications up to 0.25kW@400V. It provides full protection to motors with a rated current Ir 0.35-1.4A (Ir adjustable), overload tripping class 10, short circuit at 13 x Irmax, overcurrent at 14.2 x Ir, phase loss, insulation fault (protection of equipment only). To be used with a 24V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine).
Main
Range
TeSys
Range of Product
TeSys Ultra
Product name
TeSys Ultra
Device short name
LUCA
Product or Component Type
Standard control unit
Device Application
Product Specific Application
Basic protection requirements for motor starters: overload and short-circuit
main function available
Product compatibility
[Ue] rated operational voltage
690 V AC
Network frequency
40...60 Hz
Load type
3-phase motor self-cooled
Utilisation category
Motor power kW
0.25 kW 400...440 V AC 50/60 Hz
rated motor current adjustment range
0.35…1.4 A
Thermal overload class
Tripping threshold
14.2 x Ir +/- 20 %
Phase failure sensitivity
Yes
[Uc] control circuit voltage
24 V DC
Complementary
Control circuit voltage limits
Typical current consumption
Heat dissipation
Operating time
Standards
Product Certifications
[Ui] rated insulation voltage
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-6-2
Safe separation of circuit
Fixing mode
Plug-in (front face)
Width
1.8 in (45 mm)
Height
2.6 in (66 mm)
Depth
2.4 in (60 mm)
Net Weight
0.298 lb(US) (0.135 kg)
Compatibility code
LUCA
Environmental footprint
Total lifecycle Carbon footprint
19 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
18 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
801f74dc-0e56-49a3-aaeb-b34d99dcea36
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
POP Directive
No POPsHalogen content performance
Halogen free plastic parts product
PVC free
Yes
Use Again
Repack and remanufacture
Recyclability potential, in %
56
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.