Schneider Electric Marketplace Logo
products cart iconCart

Standard control unit, TeSys Ultra, 1.25A to 5A, class 10, 24VDC

SKU: LUCA05BL

Enter ZIP code to see pricing

loader
success

Protection against overload and short-circuit

success

Control unit includes electronic components and the current adjustment dial

success

Modular, plug & play structure helps you to perform quick maintenance

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

19 kg CO2 eq.

See All

Compatible Products

Auxiliaries (6)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

TeSys Ultra Combination Motor Starter

bullet

Protection against overload and short-circuit

bullet

Control unit includes electronic components and the current adjustment dial

bullet

Modular, plug & play structure helps you to perform quick maintenance

bullet

Direct access to detailed information for every motor starter of your installation

bullet

Advanced motor management system

TeSys U standard control unit to be inserted in power bases LUB12, LUB32, LUB38 to form a TeSys U starter controller, for 3-phase motor applications up to 1.5kW@400V. It provides full protection to motors with a rated current Ir 1.25-5A (Ir adjustable), overload tripping class 10, short circuit at 13 x Irmax, overcurrent at 14.2 x Ir, phase loss, insulation fault (protection of equipment only). To be used with a 24V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine).

Main

Range

TeSys

Range of Product

TeSys Ultra

Product name

TeSys Ultra

Device short name

LUCA

Product or Component Type

Standard control unit

Device Application

Product Specific Application

Basic protection requirements for motor starters: overload and short-circuit

main function available

Product compatibility

[Ue] rated operational voltage

690 V AC

Network frequency

40...60 Hz

Load type

3-phase motor self-cooled

Utilisation category

Motor power kW

rated motor current adjustment range

1.25…5 A

Thermal overload class

Tripping threshold

14.2 x Ir +/- 20 %

Phase failure sensitivity

Yes

[Uc] control circuit voltage

24 V DC

Complementary

Control circuit voltage limits

Typical current consumption

Heat dissipation

Operating time

Standards

Product Certifications

[Ui] rated insulation voltage

[Uimp] rated impulse withstand voltage

6 kV IEC 60947-6-2

Safe separation of circuit

Fixing mode

Plug-in (front face)

Width

1.8 in (45 mm)

Height

2.6 in (66 mm)

Depth

2.4 in (60 mm)

Net Weight

0.298 lb(US) (0.135 kg)

Compatibility code

LUCA

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

19 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

18 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

801f74dc-0e56-49a3-aaeb-b34d99dcea36

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

POP Directive

No POPs​

Halogen content performance

Halogen free plastic parts product

PVC free

Yes

Use Again
Repack and remanufacture

Recyclability potential, in %

56

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.