Schneider Electric Marketplace Logo
products cart iconCart

Surge protection accessory, Surgelogic, TVSS display kit, 3 phase, horizontal, counter

SKU: TVS3DSPHC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Surgelogic digital display unit and counter

success

For three phase panels, switchboards, and switchgear

success

Horizontal orientation

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

89 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Advanced power and equipment surge protection

bullet

Surgelogic digital display unit and counter

bullet

For three phase panels, switchboards, and switchgear

bullet

Horizontal orientation

bullet

RJ45 patch cable connection at bottom of unit

IMA series surge protective devices have many replacement devices available. Such diagnostic displays provide alarm status of the surge protective device up to 1000 feet from the unit. This 3-phase 4-wire device can be used as a replacement in panelboards, switchboards, PZ4 switchgear, busways with wide voltage range options from 120V/240 V up to 600Y/347 V and peak surge range as 120 kA to 240 kA. Installation performed with RJ45 patch cables for quick connections. The design is compliant with the European Restriction of Hazardous Substances directive (RoHS).

Main

Product

Range

Device Short Name

IMA

Complementary

Voltage Rating

Surge Current

120 kA per phase

Number of Phases

3 phase

Connection

RJ45 connector bottom

Local Signalling

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

89 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

85 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.6 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

69

Circularity Profile

End of Life Information

Take-back

No