Schneider Electric Marketplace Logo
products cart iconCart

Surge protection device, HEPD, 25kA, 120/240 V, 1 phase, 3 wire, SPD type 1

SKU: HEPD25

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Surge protection device, HEPD, 25kA, 120/240 V, 1 phase, 3 wire, SPD type 1

success

Bending radius for side and bottom access to the transformer

success

Product characteristics conformity is certified by UL

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

242 kg CO2 eq.

See All

Compatible Products

Distribution (20)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Square D HEPD Home Electronics Protective Device

bullet

Surge protection device, HEPD, 25kA, 120/240 V, 1 phase, 3 wire, SPD type 1

bullet

Bending radius for side and bottom access to the transformer

bullet

Product characteristics conformity is certified by UL

bullet

Non-ventilated enclosures meet protection code IP55

HEPD whole house devices are designed to deliver AC surge protection for the entire AC power system in a home. HEPDs are compact in size and are designed to protect AC wires in the home from surges that could affect home electronics and appliances not connected to surge strips. For use on 120/240 VAC single phase, 3 wire systems with an isolated ground. This device provides 25 kA of short circuit protection and 25 kA of surge protection per phase and comes in consumer package. The surge protection device is in a NEMA 4X housing. The surge protection device is UL listed. This product comes with an 3 years warranty.

Main

Product

Surge protection device

Range

Square D

Device Short Name

HEPD

Complementary

Voltage Rating

120/240 V AC

MCOV

150 V

SCCR

22 kA

Surge Current

25 kA per phase

Voltage Protection Rating

600 V L-N

Nominal Discharge Current

10 kA

Number of Phases

1 phase

Wiring Configuration

3-wire (isolated ground)

Local Signalling

1 LED green normal operation

Product destination

Load center

Height

2.45 in (62.23 mm)

Width

2.89 in (73.41 mm)

Depth

2.06 in (52.32 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

242 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

236 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

9

Circularity Profile

End of Life Information

Take-back

No