Surge protection device, HEPD, 50kA, 120/240 V, 1 phase, 3 wire, SPD type 1
SKU: HEPD50
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Comes in a space-saving design and DOE 2016 fully compliant
Environmental Data
Square D HEPD Home Electronics Protective Device
Comes in a space-saving design and DOE 2016 fully compliant
HEPD whole house devices are designed to deliver AC surge protection for the entire AC power system in a home. HEPDs are compact in size and are designed to protect AC wires in the home from surges that could affect home electronics and appliances not connected to surge strips. For use on 120/240 VAC single phase, 3 wire systems with an isolated ground. This device provides 25 kA of short circuit protection and 50 kA of surge protection per phase. The surge protection device is in a NEMA 4X housing. The surge protection device is UL listed.
Main
Product
Surge protection device
Range
Square D
Device Short Name
HEPD
Complementary
Voltage Rating
120/240 V AC
MCOV
150 V
SCCR
25 kA
Surge Current
50 kA per phase
Voltage Protection Rating
Nominal Discharge Current
10 kA
Rated Current
10 kA
Number of Phases
1 phase
Wiring Configuration
3-wire (isolated ground)
Local Signalling
1 LED green normal operation
Product destination
Load center
Height
3.23 in (82.04 mm)
Width
3.72 in (94.49 mm)
Depth
2.10 in (53.34 mm)
Environmental footprint
Total lifecycle Carbon footprint
240 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
236 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.9 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
9
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.