Schneider Electric Marketplace Logo
products cart iconCart

Surge protection device, HEPD, 80kA, 120/240V, 1 phase, 3 wire, SPD type 1

SKU: HEPD80

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Type T units are designed for the global market and are the best choice when size and cost are of concern

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

240 kg CO2 eq.

See All

Compatible Products

Distribution (20)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

Square D HEPD Home Electronics Protective Device

bullet

Type T units are designed for the global market and are the best choice when size and cost are of concern

HEPD whole house devices are designed to deliver AC surge protection for the entire AC power system in a home. HEPDs are compact in size and are designed to protect AC wires in the home from surges that could affect home electronics and appliances not connected to surge strips. For use on 120/240 VAC single phase, 3 wire systems with an isolated ground. This device provides 25 kA of short circuit protection and 80 kA of surge protection per phase and comes in consumer package. The surge protection device is in a NEMA 4X housing. The surge protection device is UL listed and CSA rated. This product comes with an 5 years warranty.

Main

Product

Surge protection device

Range

Square D

Device Short Name

HEPD

Surge Arrester Type

Electrical distribution network

Complementary

Voltage Rating

120/240 V AC

MCOV

150 V

SCCR

25 kA

Surge Current

80 kA per phase

Voltage Protection Rating

Nominal Discharge Current

10 kA

Rated Current

10 kA

Number of Phases

1 phase

Wiring Configuration

3-wire (isolated ground)

Connection

Wire AWG 14

Local Signalling

Product destination

Load center

Cable length

34 in (863.6 mm)

Height

3.23 in (82.04 mm)

Width

3.72 in (94.49 mm)

Depth

2.10 in (53.34 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

240 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

236 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

9

Circularity Profile

End of Life Information

Take-back

Nej