Surge protection device, Homeline, whole home, 50kA, 120/240 VAC, 1 phase, 3 wire, SPD type 1
SKU: HOM250PSPD
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Protects against accidental shocks through the use of touch-safe terminals
Conforms to the electrical characteristics in the data sheet by UL
Product characteristics conformity is certified by UL
Environmental Data
Square D HOM250PSPD Homeline Plug-on Neutral SPD
Protects against accidental shocks through the use of touch-safe terminals
Conforms to the electrical characteristics in the data sheet by UL
Product characteristics conformity is certified by UL
Type T units are designed for the global market and are the best choice when size and cost are of concern
Square D™ Load Center Surge Protective Devices (SPDs) are plug-in units designed for fast and straightforward installation. The surge suppressors use two pole spaces in a Load center. SPD are single phase and are rated for use in an indoor or outdoor enclosure. Ideal for residential and light commercial use, these SPDs provide a dependable first layer of surge protection. This is a plug on neutral surge protective device for Homeline load centers. It is designed to protect electrical service and major household appliances, excluding electronic devices. Designed for 3 wire 120/240 VAC single phase systems. Securing up to 50kA surge current per phase. This surge protection device is UL Listed.
Main
Product
Surge protection device
Range
Homeline
Complementary
Voltage Rating
120/240 V AC
MCOV
150 V
SCCR
22 kA
Surge Current
50 kA
Nominal Discharge Current
20 kA
Number of Phases
1 phase
Wiring Configuration
3-wire
Connection
Plug in phase and neutral
Height
4.0 in (101 mm)
Width
2.0 in (50 mm)
Depth
2.6 in (66 mm)
Environmental footprint
Total lifecycle Carbon footprint
76 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
75 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
41
Take-back
No