Schneider Electric Marketplace Logo
products cart iconCart

Surge protection device, QO, whole home, 50kA, 120/240 VAC, 1 phase, 3 wire, SPD type 1

SKU: QO250PSPD

Enter ZIP code to see pricing

loader
success

Whole Home protection

success

No wiring needed for installation

success

50kA surge current capacity

Compatible Products

Distribution (20)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

Square D QO250PSPD QO Plug-on Neutral Whole Home SPD

bullet

Whole Home protection

bullet

No wiring needed for installation

bullet

50kA surge current capacity

bullet

Easy to understand LED Indicator lights

bullet

Connected equipment limited liability warranty

Square D™ Load Center Surge Protective Devices (SPDs) are plug-in units designed for fast and straightforward installation. The surge suppressors use two pole spaces in a Load center. SPD are single phase and are rated for use in an indoor or outdoor enclosure. Ideal for residential and light commercial use, these SPDs provide a dependable first layer of surge protection. This is a plug on neutral surge protective device for QO load centers. It is designed to protect electrical service and major household appliances, excluding electronic devices. Designed for 3 wire 120/240 VAC single phase systems. Securing up to 25kA surge current per phase. This surge protection device is UL Listed. This surge protection device is UL Listed.

Main

Product

Surge protection device

Range

QO

Complementary

Voltage Rating

120/240 V AC

MCOV

150 V

SCCR

22 kA

Surge Current

40 kA

Nominal Discharge Current

20 kA

Number of Phases

1 phase

Wiring Configuration

3-wire

Connection

Plug in phase and neutral

Product destination

Load center QO plug-on neutral

Height

4.0 in (101 mm)

Width

1.5 in (38 mm)

Depth

2.6 in (66 mm)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No