Schneider Electric Marketplace Logo
products cart iconCart

Surge protection device, Surgebreaker, 25kA, 120/240 VAC, 1 phase, 3 wire, SPD type 1

SKU: QO2175SB

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Use for QO residential load centers and CSEDs

success

Quick plug on for easy installation

success

Directly connected to the equipment bus for short lead lengths

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

250

See All

Compatible Products

Circuit Breakers (11)

Distribution (20)

Functions (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

QO2175SB Surgebreaker Surge Protective Device (SPD)

bullet

Use for QO residential load centers and CSEDs

bullet

Quick plug on for easy installation

bullet

Directly connected to the equipment bus for short lead lengths

bullet

Single phase rated for 25 kA surge current

bullet

Complies with UL 1449, US and Canada, and CSA C22.2

Square D™ Load Center Surge Protective Devices (SPDs) are plug-in units designed for fast and straightforward installation. The surge suppressors use two pole spaces in a Load center. SPD are single phase and are rated for use in an indoor or outdoor enclosure. Ideal for residential and light commercial use, these SPDs provide a dependable first layer of surge protection. This Surgebreaker is a secondary surge arrestor for QO load centers. It is designed to protect electrical service and major household appliances, excluding electronic devices. Designed for 3 wire 120/240 VAC single phase systems. Securing up to 25kA surge current per phase. This surge protection device is UL Listed. It has a plug on design and requires two pole positions. The LED indicator indicates operational status. The QO Surgebreaker is CSA certified ans UL listed

Main

Product

Surge protection device

Range

Complementary

Voltage Rating

120/240 V AC

MCOV

SCCR

100 kA

Joule Rating

900 J

Surge Current

25 kA

Voltage Protection Rating

Nominal Discharge Current

10 kA

Response Time

< 50 ns

Protection Type

Thermal fuse

Power Consumption per Phase

500 mW

Number of Phases

1 phase

Wiring Configuration

3-wire

Local Signalling

1 LED green normal operation

Product destination

Load center QO

Height

3.7 in (94.0 mm)

Width

1.5 in (38.1 mm)

Depth

2.6 in (66.04 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

250

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Take-back

No