Schneider Electric Marketplace Logo
products cart iconCart

Surge protection device, Surgelogic, 36kA, 120/240 VAC, 1 phase, 3 wire, 25kA SCCR, NEMA 4X

SKU: SDSA1175

Enter ZIP code to see pricing

loader
success

Surge protection device, Surgelogic, 36kA, 120/240 VAC, 1 phase, 3 wire, 25kA SCCR, NEMA 4X

success

Protects against accidental shocks through the use of touch-safe terminals

success

Conforms to the electrical characteristics in the data sheet by UL

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

239 kg CO2 eq.

See All

Compatible Products

Distribution (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Type SDSA1175

bullet

Surge protection device, Surgelogic, 36kA, 120/240 VAC, 1 phase, 3 wire, 25kA SCCR, NEMA 4X

bullet

Protects against accidental shocks through the use of touch-safe terminals

bullet

Conforms to the electrical characteristics in the data sheet by UL

bullet

Product characteristics conformity is certified by UL

Surgelogic™ Type SDSA is used mostly in service entrance panels to provide an efficient and economical means of surge suppression. This device can be used indoors or outdoors to provide surge suppression for 1 PH, 3 wire, 120/240 VAC or 2 wire, 120 VAC systems. SPD are single phase and are rated for use in an indoor or outdoor enclosure. Ideal for residential and light commercial use, these SPDs provide a dependable first layer of surge protection. It is designed to protect electrical service and major household appliances, excluding electronic devices. Designed for 3 wire 120/240 VAC single phase systems. Securing up to 36kA surge current per phase. This surge protection device is UL Listed.

Main

Product

Surge protection device

Range

Surgelogic

Complementary

Voltage Rating

120/240 V AC

MCOV

150 V

SCCR

25 kA

Surge Current

36 kA per phase

Nominal Discharge Current

10 kA

Number of Phases

1 phase

Wiring Configuration

3-wire

Local Signalling

Status LED green normal operation

Cable length

24 in (609.6 mm)

Height

2.25 in (57.15 mm)

Width

2.25 in (57.15 mm)

Depth

2.7 in (68.6 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

239 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

236 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.7 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

9

Circularity Profile

End of Life Information

Take-back

No