Surge protection device, Surgelogic, 50kA, 600 VAC delta, 3 phase, 4 wire, NEMA 4X
SKU: SDSA3650D
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Square D™ SDSA Type SPDs
Surgelogic™ Type SDSA is used mostly in service entrance panels to provide an efficient and economical means of surge suppression. The surge suppressors use two pole spaces in a QO™ or Homeline™ load center, or NQ panelboard. SPD are three phase and are rated for use in an indoor or outdoor enclosure. Ideal for residential and light commercial use, these SPDs provide a dependable first layer of surge protection. It is designed to protect electrical service and major household appliances, excluding electronic devices. Designed for 3 wire 600VAC delta three phase systems. Securing up to 50kA surge current per phase. This surge protection device is UL Listed.
Main
Product
Surge protection device
Range
Surgelogic
Complementary
Voltage Rating
600 V delta AC
MCOV
1020 V
SCCR
200 kA
Surge Current
50 kA per phase
Nominal Discharge Current
10 kA
Number of Phases
3 phase
Wiring Configuration
3-wire
Local Signalling
Status LED green normal operation
Cable length
24 in (609.6 mm)
Height
3 in (76.2 mm)
Width
3.6 in (91.4 mm)
Depth
3.4 in (86.4 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant with Exemptions
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No