Surge protection module, Surgelogic, MA, 120kA, 480Y/277 VAC, 3 phase, 4 wire, SPD type 2
SKU: MA4IMA12
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Surgelogic™ provides high performance surge suppression even in severe electrical conditions
Externally mounted replacement module design allows for fast, easy service or replacement
Noise filtering as well as transient surge suppression
Environmental Data
Type MA_IMA
Surgelogic™ provides high performance surge suppression even in severe electrical conditions
Externally mounted replacement module design allows for fast, easy service or replacement
Noise filtering as well as transient surge suppression
Fusing uses Thermal Cut-Off circuitry to isolate the SPD during severe overvoltages
Complies with UL 1449 and 1283 and CSA C22.2
Surgelogic™ Type MA_IMA Systems feature module assemblies designed to ensure continued compliance with safety standards and optimal performance specifications following surge events. This is used as a replacement module for Surgelogic™ IMA Surge Protective Devices, it ensures continued protection and performance. Being modular in design, this unit is able to provide a surge current rating of 120,000 Amps in severe electrical conditions through immediate responses from its advance diagnostic system. Designed for 480Y/277VAC three phase systems. This product is UL and CSA certified.
Main
Product
Surge protection module
Range
Surgelogic
Device Short Name
IMA
Accessory Category
Replacement part
Complementary
Voltage Rating
480Y/277 V AC
MCOV
320 V
SCCR
200 kA
Surge Current
120 kA per phase
Nominal Discharge Current
20 kA
Number of Phases
3 phase
Wiring Configuration
4-wire
Connection
Terminals
Local Signalling
Status LED green normal operation
Provided Equipment
Alarm enable/disable switch
Mounting Support
Panel mounting
Height
6.3 in (158.8 mm)
Width
3.3 in (82.8 mm)
Depth
2.7 in (68.3 mm)
Environmental footprint
Total lifecycle Carbon footprint
2 782 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
13 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
2 768 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.9 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No