Switch, manual, 30A, 3 pole, 10HP at 575VAC, three phase, toggle operated, no indicator, open style
SKU: 2510KO2
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
This three pole, 30 amp switch is without a pilot light indicator
Open type fits industry standard single-gang switch boxes for direct mounting in a wall or machine
This Type K Manual Switch is an economical on/off solution
Environmental Data
Type K Manual Switches
This three pole, 30 amp switch is without a pilot light indicator
Open type fits industry standard single-gang switch boxes for direct mounting in a wall or machine
This Type K Manual Switch is an economical on/off solution
Simple design, small size and easy to install
2510K manual motor switches are Intended for industrial, commercial and residential applications. These switches are for applications where overload protection is not required or is provided separately. Manual motor switches provide manual On Off control of small motors. They are designed for single or three phase AC motors. This nonreversing manual switches is toggle operated. The maximum operational voltage is 600 VAC and 250 VDC. This three pole switch is rated for 2 HP at 115VAC, 7.5 HP at 230VAC, 10 HP at 460VAC, 10 HP at 600VAC single phase, 1 HP at 90 VDC, 2 HP at 115 VDC and 1.5 HP at 230 VDC and 30A continuous. The screw clamp terminals will accept 14 to 10 AWG copper wire. This switch has no pilot light indicator. This manual motor switch is not supplied with an enclosure. This switch is 4.13 inches tall, 1.69 inches wide and 2.34 inches deep. It weighs 0.35 lb. This device is UL Listed and CSA certified.
Main
Product
Single Unit Manual Switch
Type
K
Complementary
Current Rating
30 A
Horsepower Rating
Maximum Voltage Rating
Number of Poles
3P
Control Unit Type
Toggle
Number of Phases
3 phase
Pilot Light
No indicator
Starter Type
Non reversing
Electrical Connection
Screw clamp terminals
Wire Gauge
14 AWG...10 AWG copper
Height
4.13 in (104.90 mm)
Width
1.69 in (42.93 mm)
Depth
2.34 in (59.44 mm)
Product Weight
0.35 lb(US) (0.16 kg)
Environmental footprint
Total lifecycle Carbon footprint
48 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
47 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
74
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.