Schneider Electric Marketplace Logo
products cart iconCart

Switch, reversing drum, 2 HP at 230 VAC single phase, 2 HP at 575 VAC polyphase, handle operated, NEMA 1 enclosure

SKU: 2601AG2

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

600VAC and 250VDC maximum

success

Designed for motor rated up to 7.5hp

success

Contacts are not replaceable

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

8 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

Type A and B Reversing Drum Switches

bullet

600VAC and 250VDC maximum

bullet

Designed for motor rated up to 7.5hp

bullet

Contacts are not replaceable

bullet

Wide range of enclosures available

bullet

UL and CSA

2601 reversing drum switches are designed to start and reverse motors by connecting them directly across the line. The devices can be used with squirrel cage and single phase motors designed for reversing service. Can be used with AC or DC motors. Drum switches are field convertible from maintained to momentary operation. A variety of enclosures are available. This device has a NEMA 1 general purpose enclosure. Drum switches are UL listed and CSA certified for global applications.

Main

Product

Reversing Drum Switch

Enclosure Rating

NEMA 1

Horsepower

Maximum Rated Voltage

Number of Poles

3P

Complementary

Certifications

Electrical Connection

Screw-clamp terminals

Type

A

Width

2.68 in (68.07 mm)

Height

5.38 in (136.65 mm)

Depth

4.61 in (117.09 mm)

Product weight

1.34 lb(US) (0.61 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

8 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

3 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.9 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

A77dc90b-82ee-4a76-9bcd-15eb48e3d759

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.