Symmetra PX Battery Unit
SKU: SYBTU1-PLP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC Symmetra Battery Systems
Swappable battery unit that reduces mean time to repair. Network services help ensure operation continuity even in case of connection breakdown.
Overview
Presentation
Swappable battery unit that reduces mean time to repair.
Lead time
Usually in Stock
Physical
Color
Black
Height
6.3 in (15.9 cm)
Width
4.2 in (10.7 cm)
Depth
27.6 in (70 cm)
Net Weight
50.04 lb(US) (22.7 kg)
Mounting Mode
Not rack-mountable
USB compatible
No
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
80
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.