Schneider Electric Marketplace Logo
products cart iconCart

Symmetra PX Power Module, 10/16kW, 400V

SKU: SYPM10K16H

Enter ZIP code to see pricing

loader
success

Input power factor correction minimizes installation costs by enabling the use of smaller generators and cabling

success

Modular design speeds up mean time to repair (MTTR)

success

Compatible with 400V Symmetra PX 48 and 96/160kW

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

14 941 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Symmetra PX Accessories

bullet

Input power factor correction minimizes installation costs by enabling the use of smaller generators and cabling

bullet

Modular design speeds up mean time to repair (MTTR)

bullet

Compatible with 400V Symmetra PX 48 and 96/160kW

bullet

Compatible with 208V Symmetra PX 20, 40, and 80kW

A 16 kW high efficiency power module for the Symmetra PX 160 kW & PX 48 kW. This power module is backward compatible with the SYPM10KH module and will autodetect to deliver only 10 kW of power protection if installed in a PX 80 kW, 40 KW or 20 kW all-in-one.

Overview

Presentation

A 16kW high efficiency power module for the Symmetra PX160kW & PX48kW. This power module is backward compatible with the SYPM10KH module and will autodetect to deliver only 10kW of power protection if installed in a PX80kW, 40KW or 20kW all-in-one.

Main

Main Input Voltage

400 V 3 phase

Main Output Voltage

Rated power in W

16000 W

rated power in VA

16000 VA

Output connector type

Hard Wire 5-wire (3PH + N + G) for 1 zone(s)

Provided Equipment

Installation guide

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

14 941 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

719 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

14 kg CO2 eq.

Carbon footprint of the installation phase [A5]

7 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

14 140 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

60 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

F4c2965e-f80d-4830-8cd4-be926afb0f45

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

52

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.