terminal block, Modicon TM5, 12 contacts, white, quantity 1
SKU: TM5ACTB12
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
IP20 Modular IO system for remoting up to 2400 IOs
Flexible and scalable configuration of expansions or distributed I/O islands
Characterized by easy cabling and maintenance
Modicon TM5 IP20 Modular I/O System
IP20 Modular IO system for remoting up to 2400 IOs
Flexible and scalable configuration of expansions or distributed I/O islands
Characterized by easy cabling and maintenance
The user meets its desired configuration for reducing costs
This product is part of the Modicon TM5 range, an offer of modules for IP20 modular I/O system. This terminal block offers 12 contacts. This distributed I/O solution is simple, open and flexible, meeting needs in every stage of the product life cycle The housing colour is white. It weighs 0.02kg. The Modicon TM5 meets the typical requirements of production and packaging machinery, as well as material handling and assembly systems. This product is compatible with discrete I/O module 24V DC, analogue I/O module, common distribution module, remote transmitter module and counter module. The range is compatible with Modicon LMC058 and Modicon M258 logic controllers. This IP20 modular IO system provides a flexible and scalable configuration of expansions/distributed I/O islands by connection with Modicon controllers (TM5 bus) or via CANopen bus/Sercos bus for Modicon and PacDrive 3 controllers as well. Flexible and scalable, designed for complex machines.
Main
Range of Product
Modicon TM5
Accessory / Separate Part Type
Terminal block
Accessory / separate part category
Connection accessory
Product compatibility
Number of terminals
12
Sale per indivisible quantity
1
Complementary
Range Compatibility
Color
White
Net Weight
0.04 lb(US) (0.02 kg)
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.