TeSys D, separate mount kit, for LRD01 to LRD35 and LR3D01 to LR3D35 overload relays, ring tongue connectors
SKU: LAD7B106
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Meet the need to mount Tesys Deca overload relay independent
Accessory for adapter terminal block
Separately mounting by screw terminal
TeSys Deca Overload Relays
Meet the need to mount Tesys Deca overload relay independent
Accessory for adapter terminal block
Separately mounting by screw terminal
Replacable
TeSys LRD terminal block for mounting of thermal overload relays LRD01-D35, LR3D01-D35 and electronic overcurrent relays LR97D. To be used for a separate mounting between overload relay and contactor. It provides top connections with screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws.
Main
Range
TeSys
Product or Component Type
Terminal block
Device short name
LAD
Product Compatibility
Accessory / separate part category
Connection accessory
Quantity per Set
Set of 10
Complementary
Connections - Terminals
Screw terminals
Height
3.3 in (85 mm)
Width
1.8 in (45 mm)
Depth
3.1 in (80 mm)
Net Weight
0.2 lb(US) (0.1 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.