TeSys Deca, auxiliary contact block, 4 NO, top mount, screw clamp terminals, for LC1D09 to LC1D150 contactors
SKU: LADN40
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
Environmental Data
TeSys Deca Contactors
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
TeSys Deca instantaneous auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 4NO contacts rated up to 10A/690V AC, connection by screw clamp terminals. Clip-on front mounting, it procures high reliability and durability. TeSys Deca contactors have been designed for perfect integration into control systems. Multi standards certified (IEC, UL, CSA, CCC, EAC). TeSys Deca contactors offer quick simple setup, while maintaining a compact size. Contactors have both horsepower and Kw motor rating for international acceptance. An extennsive line of accessories makes it easy to meet the requirements of most applications. These contactors have UL, CSA, GOST, RINA, BV, CCC, DNV, GL, LROS certifications.
Main
Range
Product name
TeSys Deca
Product or Component Type
Auxiliary contact block
Device short name
LADN
Range compatibility
Mounting Location
Front
Pole contact composition
4 NO
Contacts operation
Instantaneous
[Ue] rated operational voltage
690 V AC 25...400 Hz
[Ie] rated operational current
[Ui] rated insulation voltage
[Ith] conventional free air thermal current
10 A (at 140 °F (60 °C))
Standards
Product Certifications
Complementary
Irms rated making capacity
Permissible short-time rating
Protection type
GG fuse 10 A
Mechanical durability
30 Mcycles
Minimum switching current
5 mA
Minimum switching voltage
17 V
Non-overlap time
Insulation resistance
> 10 MOhm
Connections - terminals
Tightening torque
Height
1.9 in (48 mm)
Width
1.7 in (44 mm)
Depth
1.7 in (42 mm)
Net Weight
0.11 lb(US) (0.05 kg)
color
Dark grey
Environmental footprint
Total lifecycle Carbon footprint
7 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
0.4 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
6 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
39
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.