TeSys Deca IEC contactor, 9 A, 3 P, 5 HP at 480 VAC, reversing, 120 VAC 50/60 Hz coil
SKU: LC2D09G7
Enter ZIP code to see pricing
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
Environmental Data
TeSys Deca Contactors
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
TeSys Deca reversing contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V). They can be used to create motor starters for almost any type of application. It provides 120V 50/60Hz AC coils, 2NO+2NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (90mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine).
Main
Range
Product name
Product or Component Type
Reversing contactor
Device short name
LC2D
Contactor application
Utilisation category
Device presentation
Preassembled with reversing power busbar
Poles description
3P
power pole contact composition
3 NO
[Ue] rated operational voltage
[Ie] rated operational current
Motor power kW
Maximum Horse Power Rating
Control circuit type
AC 50/60 Hz
[Uc] control circuit voltage
120 V AC 50/60 Hz
Auxiliary contact composition
1 NO + 1 NC
[Uimp] rated impulse withstand voltage
6 kV IEC 60947
Overvoltage category
III
[Ith] conventional free air thermal current
Irms rated making capacity
Rated breaking capacity
250 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current
Associated fuse rating
Average impedance
2.5 mOhm - Ith 25 A 50 Hz for power circuit
[Ui] rated insulation voltage
Electrical durability
Power dissipation per pole
Front cover
With
Interlocking type
Mechanical
Mounting Support
Standards
Product Certifications
Connections - terminals
Tightening torque
Operating time
Safety reliability level
Mechanical durability
15 Mcycles
Maximum operating rate
3600 cyc/h 140 °F (60 °C)
Complementary
Coil technology
Without built-in suppressor module
Control circuit voltage limits
Inrush power in VA
Hold-in power consumption in VA
Heat dissipation
2…3 W 50/60 Hz
Auxiliary contacts type
Signalling circuit frequency
25...400 Hz
Minimum switching current
5 mA for signalling circuit
Minimum switching voltage
17 V for signalling circuit
Non-overlap time
Insulation resistance
> 10 MOhm for signalling circuit
Environmental footprint
Total lifecycle Carbon footprint
45 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.3 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
42 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
66
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.