TeSys Deca Manual Starter and Protector, auxiliary contact block, 1 NO and 1 NC, side mount, screw clamp
SKU: GVAN11
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
New modern look & feel of all machines
Designed to meet the requirements of Electro domestic and HVAC applications
Easier to install and operate with multi-standard screws
Environmental Data
TeSys Deca Manual Starters and Protectors GV2
New modern look & feel of all machines
Designed to meet the requirements of Electro domestic and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 6A/690V AC and 6A/240V DC. To be installed on left-hand side of the circuit breaker (2 blocks mounting possible), connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC).
Main
Range
Device short name
GVAN
Product or Component Type
Auxiliary contact block
Product Compatibility
Mounting Location
Left side
Pole contact composition
1 NO + 1 NC
Complementary
[Ui] rated insulation voltage
[Ue] rated operational voltage
[Ith] conventional free air thermal current
6 A
Mechanical durability
100000 cycles
Minimum switching current
5 mA
Minimum switching voltage
17 V
Protection type
Rated operational power in VA
Rated operational power in W
Tightening torque
12.4 lbf.in (1.4 N.m) screw clamp terminals
Height
3.5 in (89 mm)
Width
0.4 in (9.3 mm)
Depth
2.6 in (66 mm)
Net Weight
0.11 lb(US) (0.05 kg)
color
Dark grey
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.