TeSys Deca Manual Starter and Protector, thermal magnetic circuit protector, push buttons, 13 to 18 A, screw clamp
SKU: GV2ME20
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
New modern look & feel of all machines
Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV2,GV3,GV4)
Easier to install and operate with multi-standard screws
Environmental Data
TeSys Deca Manual Starters and Protectors GV2
New modern look & feel of all machines
Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV2,GV3,GV4)
Easier to install and operate with multi-standard screws
Sturdy and long-lasting power connection with EverLink terminals
Digital customer experience for technical documents
The GV2 manual starter and protector provides manual isolation, manual motor control, and thermal overcurrent protection in one compact unit. The basic motor starter GV2ME controls motors with full load currents up to 32 A. The manual starter is three pole with horsepower ratings. The manual starter is operated by push buttons. The Class 10 ambient compensated thermal over current is adjustable from 13 ampere to 18 ampere. This device has screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX).
Main
Range
TeSys Deca
Product name
TeSys GV2
Product or Component Type
Motor circuit breaker
Device short name
GV2ME
Device Application
Motor protection
Trip unit technology
Thermal-magnetic
Complementary
Poles description
3P
Network type
AC
Utilisation category
Network frequency
50/60 Hz IEC 60947-2
Motor power kW
Breaking capacity
[Ics] rated service short-circuit breaking capacity
Control Type
Push-button
Line Rated Current
18 A
Thermal protection adjustment range
13…18 A IEC 60947-2
Magnetic tripping current
341 A
[Ith] conventional free air thermal current
18 A IEC 60947-2
[Ue] rated operational voltage
690 V AC 50/60 Hz IEC 60947-2
[Ui] rated insulation voltage
690 V AC 50/60 Hz IEC 60947-2
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-2
Phase failure sensitivity
Yes IEC 60947-4-1
Suitability for isolation
Yes IEC 60947-1
Power dissipation per pole
2.5 W
Mechanical durability
100000 cycles
Electrical durability
Rated duty
Uninterrupted IEC 60947-4-1
Connections - terminals
Tightening torque
15.05 lbf.in (1.7 N.m) screw clamp terminal
Fixing mode
Mounting position
Width
1.8 in (45 mm)
Height
3.5 in (89 mm)
Depth
3.09 in (78.5 mm)
Net Weight
0.57 lb(US) (0.26 kg)
color
Dark grey
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
43
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
04104e70-ba29-493c-b2cc-b5837d1f879b
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.