TeSys Deca reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - coil 120 V AC 60 Hz
SKU: LC2D50AG7
Enter ZIP code to see pricing
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
Environmental Data
TeSys Deca Contactors
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
TeSys Deca reversing contactor, 3 poles (3NO), for motor control applications up to 50A/590V AC-3 (22kW@400V). Rated 50A AC-3 22kW@400V, it includes a 120V 50/60Hz AC coil, 2NO+2NC aux contacts, a mechanical interlock. It provides 120V 60Hz AC coils, 2NO+2NC built-in auxiliary contacts (NC mirror contacts), power connection by EverLink BTR screw connectors, control by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (119mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine). Assembled with mechanical interlock and pre-wired reversing circuit. Clear separation between power and control circuits, easy front access to coil and auxiliary contacts connections. Equipped with a 120V AC coil that can be supplied at 50Hz or 60Hz. Provides 4 built-in auxiliary contacts 2NO + 2NC, NC contacts are mirror certified suitable to be included in the control of safety systems. High electrical durability, guaranteed for 1.6 million cycles at 50A AC-3 440V, for demanding motor switching applications. Robust design with high making and breaking capacities up to 20 In. Power connections by EverLink BTR screw terminals providing constant tightening pressure.
Main
Range
Product name
Product or Component Type
Reversing contactor
Device short name
LC2D
Contactor application
Utilisation category
Device presentation
Preassembled with reversing power busbar
Poles description
3P
power pole contact composition
3 NO
[Ue] rated operational voltage
[Ie] rated operational current
Motor power kW
Maximum Horse Power Rating
Control circuit type
AC 60 Hz
[Uc] control circuit voltage
120 V AC 60 Hz
Auxiliary contact composition
1 NO + 1 NC
[Uimp] rated impulse withstand voltage
6 kV IEC 60947
Overvoltage category
III
[Ith] conventional free air thermal current
Irms rated making capacity
Rated breaking capacity
900 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current
Associated fuse rating
Average impedance
1.5 mOhm - Ith 80 A 50 Hz for power circuit
[Ui] rated insulation voltage
Electrical durability
Power dissipation per pole
Front cover
With
Interlocking type
Mechanical
Mounting Support
Standards
Product Certifications
Connections - terminals
Tightening torque
Operating time
Safety reliability level
Mechanical durability
6 Mcycles
Maximum operating rate
3600 cyc/h 140 °F (60 °C)
Complementary
Coil technology
Without built-in suppressor module
Control circuit voltage limits
Inrush power in VA
140 VA 60 Hz cos phi 0.75 (at 68 °F (20 °C))
Hold-in power consumption in VA
13 VA 60 Hz cos phi 0.3 (at 68 °F (20 °C))
Heat dissipation
4…5 W 60 Hz
Auxiliary contacts type
Signalling circuit frequency
25...400 Hz
Minimum switching current
5 mA for signalling circuit
Minimum switching voltage
17 V for signalling circuit
Non-overlap time
Insulation resistance
> 10 MOhm for signalling circuit
Environmental footprint
Total lifecycle Carbon footprint
135 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
9 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.9 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
123 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
3d0a4f45-d28c-4c3d-bee1-c14ec8c34bee
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Recyclability potential, in %
62
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.