Schneider Electric Marketplace Logo
products cart iconCart

TeSys Deca, thermal overload relay, 23 to 32 A, class 10A

SKU: LRD32

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Tesys Deca thermal overload relays are designed to protect a.c. circuits and motors against overloads.

success

New modern look & feel of all machines

success

Easier to install and operate with multi-standard screws

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

13

See All

Compatible Products

Accessories (3)

Auxiliaries (4)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

TeSys Deca Overload Relays

bullet

Tesys Deca thermal overload relays are designed to protect a.c. circuits and motors against overloads.

bullet

New modern look & feel of all machines

bullet

Easier to install and operate with multi-standard screws

bullet

Digital customer experience for technical documents

bullet

Maintenance guide via EcoStruxureTM Facility Expert

TeSys LRD overload relays are designed to be used with TeSys D contactors to make a motor starter. This overload relay can be used with 9 amp through 38 amp TeSys D contactors. These differential thermal overload relays detect over currents in the lines to the motor. When an overcurrent is detected the overload relay working with the contactor will disconnect the power to the motor. This will minimize the damage to the motor windings. This overload relay has an adjustable trip current rating of 16 to 24 amperes. This trip current rating is calibrated per Class 10A. Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine).

Main

Range

Product name

Product or Component Type

Differential thermal overload relay

Device short name

LRD

Relay application

Motor protection

Product Compatibility

Network type

Thermal overload class

Class 10A IEC 60947-4-1

Thermal protection adjustment range

23…32 A

[Ui] rated insulation voltage

Complementary

Network Frequency

0...400 Hz

Mounting support

Tripping threshold

1.14 +/- 0.06 Ir IEC 60947-4-1

Auxiliary contact composition

1 NO + 1 NC

[Ith] conventional free air thermal current

5 A signalling circuit

Permissible current

[Ue] rated operational voltage

690 V AC 0...400 Hz power circuit IEC 60947-4-1

Associated fuse rating

[Uimp] rated impulse withstand voltage

6 kV

Phase failure sensitivity

Tripping current 130 % of Ir on two phase, the last one at 0

Control type

Temperature compensation

-4…140 °F (-20…60 °C)

Connections - terminals

Tightening torque

Height

2.6 in (66 mm)

Width

1.8 in (45 mm)

Depth

2.8 in (70 mm)

Net Weight

0.273 lb(US) (0.124 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

13

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

224fb0ea-2bc1-482e-b6b4-c1bdd9779659

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.