TeSys Deca, thermal overload relay, 30 to 40 A, class 10A, for LC1D80 and LC1D95
SKU: LRD3355
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ensure high safty with phase failure and load unbalance detection
The thermal adjustement dial enables accurate and reliable operation
It is designed with a transparent cover lockable by sealing in case of misoperation
Environmental Data
TeSys Deca Overload Relays
Ensure high safty with phase failure and load unbalance detection
The thermal adjustement dial enables accurate and reliable operation
It is designed with a transparent cover lockable by sealing in case of misoperation
Simple mounting on DIN rail or screw fixing
Multi sdandards certified makes it possible to wide application
TeSys LRD overload relays are designed to be used with TeSys D contactors to make a motor starter. This overload relay can be used with 80 amp through 95 amp TeSys D contactors. These differential thermal overload relays detect over currents in the lines to the motor. When an overcurrent is detected the overload relay working with the contactor will disconnect the power to the motor. This will minimize the damage to the motor windings. This overload relay has an adjustable trip current rating of 30 to 40 amperes. This trip current rating is calibrated per Class 10A. Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine).
Main
Range
TeSys
Product name
Product or Component Type
Differential thermal overload relay
Device short name
LRD
Relay application
Motor protection
Product Compatibility
Network type
Thermal overload class
Class 10A IEC 60947-4-1
Thermal protection adjustment range
30…40 A
[Ui] rated insulation voltage
Complementary
Network Frequency
0...400 Hz
Mounting support
Tripping threshold
1.14 +/- 0.06 Ir IEC 60947-4-1
Auxiliary contact composition
1 NO + 1 NC
[Ith] conventional free air thermal current
5 A signalling circuit
Permissible current
[Ue] rated operational voltage
1000 V AC 0...400 Hz power circuit IEC 60947-4-1
Associated fuse rating
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
Phase failure sensitivity
Tripping current 130 % of Ir on two phase, the last one at 0
Control type
Temperature compensation
-4…140 °F (-20…60 °C)
Connections - terminals
Tightening torque
Height
3.2 in (81 mm)
Width
2.8 in (70 mm)
Depth
4.5 in (115 mm)
Net Weight
1.12 lb(US) (0.51 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
6
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.