TeSys GV2, surface mount enclosure, for TeSys GV2ME, IP55 rated
SKU: GV2MC02
Enter ZIP code to see pricing
Enclose GV2ME to protect from short circuits and overloads by Control, Isolation and Protection
Stable and simple installation with strong reliability
Suitable for harsh environment thanks to double insulated with protective conductor
Environmental Data
TeSys Deca Manual Starters and Protectors GV2
Enclose GV2ME to protect from short circuits and overloads by Control, Isolation and Protection
Stable and simple installation with strong reliability
Suitable for harsh environment thanks to double insulated with protective conductor
Use with complementary circuit breaker and pushbutton allow the construction of safety direct-on-line starters
TeSys enclosed starters, empty enclosure, for thermal magnetic circuit breakers GV2ME. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. Polycarbonate enclosure, double insulated with protective conductor, IP55 protection. To be equipped with a motor circuit breaker GV2ME, and start-emergency stop buttons GV2K (to be ordered separately). Possible mounting of 1 side auxiliary contact blocks GVAD, GVAM, GVAD on both sides of GV2ME (to be ordered separately). It conforms to IEC 60947-2 and IEC 60947-4-1.
Main
Range
TeSys
Product or Component Type
Enclosure
Device short name
GV2MC
Accessory / separate part category
Mounting accessory
Product Compatibility
GV2ME
enclosure type
Surface mounting
Complementary
Auxiliary mounting location
Height
5.8 in (147 mm)
Width
3.7 in (93 mm)
Depth
3.3 in (84 mm)
Net Weight
0.7 lb(US) (0.3 kg)
Environmental footprint
Total lifecycle Carbon footprint
107 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
9 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
95 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
04104e70-ba29-493c-b2cc-b5837d1f879b
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.