Thermal overload relay,Easy TeSys DPER,1-1.7A,class 10
SKU: DPER06
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides you Essential control & protection for your applications
Designed to protect motors against overloads, phase failure
Simple to select and install at optimized budget
Environmental Data
Easy TeSys Thermal overload relays
Provides you Essential control & protection for your applications
Designed to protect motors against overloads, phase failure
Simple to select and install at optimized budget
Reduced installation time
Robust performance for common applications
Easy TeSys DPER thermal overload relay, 1.6A/690V, thermal setting range 1-1.6A, tripping class 10, for protection of 3-phase motors 0.55kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors DPE09-D38. Mounting on DIN rail or screw fixing, separated from the contactor. Multi standards certified (CSA, UL).
Main
Range
Easy TeSys
Product name
Easy TeSys DPER
Product or Component Type
Thermal overload relay
Device short name
DPER
Relay application
Overload protection
Product compatibility
Contactor DPE09-38
Thermal protection adjustment range
1…1.7 A
Thermal overload class
Class 10 IEC 60947-4-1
[Ui] rated insulation voltage
Complementary
Network type
Network Frequency
0...400 Hz
Auxiliary contact composition
1 NO + 1 NC
[Ith] conventional free air thermal current
5 A signalling circuit
Permissible current
Phase failure sensitivity
Tripping current 130 % of Ir on two phase, the last one at 0
Tripping threshold
1.14 +/- 0.06 Ir IEC 60947-4-1
Protection type
[Ue] rated operational voltage
690 V AC 0...400 Hz power circuit IEC 60947-4-1
[Uimp] rated impulse withstand voltage
6 kV
Surge withstand
6 kV IEC 60801-5
Dielectric strength
1.89 kV 50 Hz IEC 60947-1
Control type
Mounting support
Connections - terminals
Tightening torque
Height
2.6 in (66 mm)
Width
1.8 in (45 mm)
Depth
2.8 in (70 mm)
Net Weight
0.273 lb(US) (0.124 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
13
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
224fb0ea-2bc1-482e-b6b4-c1bdd9779659
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.