Schneider Electric Marketplace Logo
products cart iconCart

Thermal Unit, Type S, Type B, melting alloy, Class 20

SKU: B25.0

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Switch electric motors with variety of overload relays

success

Available in NEMA Sizes 00-7

success

600V maximum

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

13 kg CO2 eq.

See All

Compatible Products

Control Mechanisms (20)

Relay Packs (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

NEMA Type S Motor Starters (8536 8736 8606)

bullet

Switch electric motors with variety of overload relays

bullet

Available in NEMA Sizes 00-7

bullet

600V maximum

bullet

Thermal units available in standard, quick, and slow trip

bullet

Simple catalog number for easy and fast ordering

Linergy NEMA fuse holders are panel mount fuse holders that will accept class H, R, CC, M, and J fuses up to 200 Amps. This three pole fuse holder will accept class H fuses. The rating of the fuse can be up to 30 Amps with a 250 V maximum rating. The pressure wire connectors will accept 14 to 10 AWG (2.5 to 4 mm2) solid or stranded copper wire. Fuse clips are made of a copper alloy that is tin plated. The fuse clips are reinforced for a better connection. The fuse holder base is made of high impact thermoplastic. AIC Rating in accordance with UL512 is 10,000 Amp. This fuse holder is UL listed and CSA certified.

Main

Range of Product

B

Thermal overload type

Melting alloy

Motor tripping class

20

Ordering and shipping details

Category

US10CP121781

Discount Schedule

0CP1

GTIN

785901587552

Returnability

Yes

Country of origin

MX

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

13 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

0.1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

13 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

4cf10fad-05c5-4e50-b684-050b6df4ff38

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

PVC free

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No