Timing Relay, Type JCK, plug In, multifunction, programmable, 0.5 second to 999 hours, 10A, 240 VAC, 120 VAC/110 VDC
SKU: 9050JCK70V20
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
For use with 8501NR61 and 8501NR62 plug-in relays
Easy to set up and install
CE, UL Recognized and UL approved
Environmental Data
9050 JCK Plug-In Timers
For use with 8501NR61 and 8501NR62 plug-in relays
Easy to set up and install
CE, UL Recognized and UL approved
Wide range of operating temperature from -18.4°F to 150.8°F
9050JCK plug in timers are designed to provide low cost timing in a plug in housing. This timer can be programed to have an on delay, off delay, interval, one shot, repeat cycle off, repeat cycle on, on/off delay, one shot falling edge, watchdog or trigger on delay timing mode. The timing range of 0.5 seconds to 999 hours is easily adjustable with thumb wheels on the top of the timer. This plug in timer plugs into an 8501NR61 or 8501NR62 relay socket. These relay sockets can be mounted on 35 mm DIN 3 mounting track or directly to a panel. All wiring is made to the relay socket. The DPDT contacts are rated 10 amperes resistive at 120 VAC, 240 VAC and 30 VDC, 3 amperes inductive at 120 VAC, 240 VAC and 30 VDC, 1/3 HP on the NC contacts at 120 VAC and 240 VAC, 1/2 HP on the NO contacts at 120 VAC and 240 VAC. This plug in timer is powered up with 120 VAC / 110 VDC. 9050JCK plug in timers are UL listed when the proper 8501NR relay socket is used, UL component recognized and CSA certified.
Main
product range
9050JCK
product type
Timer
timing mode
timing range
supply voltage
120 V AC
Complementary
power consumption
3 VA
current rating
10 A
switch function
DPDT
contact composition
2 NO + 2 NC
contact material
Silver nickel
maximum switching voltage
240 V AC
mounting type
Socket
number of pins
11
shape of pins
Tubular
for use with
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
50
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No